Austria English
CytroForce - Push Your Limits

CytroForce

Push Your Limits

Bosch Rexroth’s development work has taken the hydraulic linear drive to a whole new level. The revolutionary solution CytroForce manages to squeeze previously bulky structures into a smart compact actuator.

CytroForce
Self-contained actuator

The out-of-the-box solution consisting of flow-optimized standard modules sets new benchmarks in terms of power density, energy efficiency and quiet operations. The solution allows even machine manufacturers with very little hydraulics experience to benefit from previously unknown application possibilities and minimal total costs from engineering to maintenance.

Key technical data:

  • Nominal forces up to 1100 kN
  • Maximum travel velocity 800 mm/s
  • Maximum traveling distance 1000 mm
Be fast with the self-contained actuator CytroForce from Rexroth

BE FAST – Pre-configured and delivered quickly

Once the configuration process has been carried out with support from professionals, the machine manufacturer quickly receives the completed documentation, including the CAD model. The actuator is supplied pre-configured and only needs to be connected to the electrical system and the higher-level control system for commissioning.

Be smart with the self-contained actuator CytroForce from Rexroth

BE SMART– Easy to use, no hydraulics expertise required

A key factor is the simplified commissioning with standardized interfaces such as Multi-Ethernet. The preconfigured CytroForce is treated like an electric drive at the control level.
Software-supported parameterization via the IndraWorks engineering software replaces previously time-consuming programming. Subsequent cycle adjustments can also be made quickly and easily.

Be efficient with the self-contained actuator CytroForce from Rexroth

BE EFFICIENT – Minimal total costs and ecologically advantageous

High performance values, short cycle times and low overall costs lead to a sustainable gain in productivity. Compared to non-integrated hydraulic linear actuator, only half as much installation space is required, and the energy requirement of the variable-speed drive is up to 80 percent lower. The oil quantity is also up to 97 percent lower than in open systems, which is of economic relevance.

Be connected with the self-contained actuator CytroForce from Rexroth

BE CONNECTED – Optimizing availability through IoT services

The integrated IoT service CytroConnect Solutions ensures higher availability and avoids unplanned downtime. Operators can monitor operating conditions and schedule maintenance at low cost. In addition to the automatic condition monitoring of CytroForce, maintenance and service managers can add further solutions for various applications as add-ons.

We support you with your challenges

Challenge: Long piping connections

Long piping connections

Challenge: The last remaining hydraulic actuator

The last remaining hydraulic actuator

Challenge: Life expectation of electro-mechanical actuators

Life expectation of electro-mechanical actuators

Challenge: Space (length) limitation

Space (length) limitation

Challenge: Shock loading occurs during process

Shock loading occurs during process

Videos

Success Story RICK Production: Concentrated power & dynamics